2020 U.S. Benefits Annual Enrollment

This information is intended for employees who are eligible for the Employee Health, Life & Disability Benefit Program (commonly called the "management plan" or "standard benefits"), plus retirees (& eligible dependents) under age 65 who are eligible for the management retiree plan.

ANNUAL ENROLLMENT:  Nov. 4-22, 2019
through the Caterpillar Benefits Center:

  • Phone: 1-877-228-4010
  • Online: CatBenefitsCenter.com (EMPLOYEES: CLICK HERE for single sign-on with your CWS ID)
  • Mobile app: Download the Caterpillar Benefits Center's new UPoint Mobile HR app from your device's app store
TO DO:
 
  1. EMPLOYEES ONLY: Watch the short 2020 Benefits Annual Enrollment video (CLICK HERE for Spanish version)
  2. Review the 2020 Benefits Annual Enrollment booklet:
            - Employee version
            - Pre-65 retiree version
  3. Use the ALEX tool to find out which healthcare plan option is best for you.
  4. Enroll in your 2020 benefits through the Caterpillar Benefits Center by Nov. 22.
EMPLOYEES: CLICK HERE to watch the annual enrollment video
Employee video: 2020 Benefits Annual Enrollment
communications.jpg
2020 AE booklet - employee
resources.jpg
ALEX tool
events.jpg

VIRTUAL Q&A SESSIONS (for employees only):

Friday, Nov. 8: 12-1 p.m. CT

Dial-in: 1-877-369-5230 or 1-617-668-3632
Access Code: 0792232## 

WebExhttps://cattraining.webex.com/cattraining/k2/j.php?MTID=t80781d7c3d422c63026542976bc3a3c6 
Session number: 927 047 697 
Session password: Enrollment  

Tuesday, Nov. 12: 10-11 a.m. CT

Dial-in: 1-877-369-5230 or 1-617-668-3632
Access Code: 0620984## 

WebEx: https://cattraining.webex.com/cattraining/k2/j.php?MTID=t1d9da55994427ddf36bba3f683fc5894
Session number: 929 143 903
Session password: Enrollment

Monday, Nov. 18: 3-4 p.m. CT

Dial-in: 1-877-369-5230 or 1-617-668-3632
Access Code: 0294867##

WebExhttps://cattraining.webex.com/cattraining/k2/j.php?MTID=t39e82e2458eb860c4d04145eb02f05d1
Session number: 921 987 119
Session password: Enrollment 

VOLUNTARY BENEFITS VIRTUAL Q&A SESSIONS (for employees only):

Thursday, Nov. 7: 10-11 a.m. CT

Dial-in: 1-877-369-5230 or 1-617-668-3632
Access Code: 0152841## 

WebEx https://cattraining.webex.com/cattraining/k2/j.php?MTID=t7e3470dff188021c3ff43f6a5fc13978
Session number: 923 399 336 
Session password: Enrollment 

Thursday, Nov. 14: 2-3 p.m. CT

Dial-in: 1-877-369-5230 or 1-617-668-3632
Access Code: 0462292## 

WebEx: https://cattraining.webex.com/cattraining/k2/j.php?MTID=td02173b698d709efcce7798de9aaedbc
Session number: 926 244 562 
Session password: Enrollment